This Application will be decommissioned as of January 7th 2025

ZB4BW7A1721 |
Schneider-Electric
 
ZB4BW7A1721 picture- web-product-data-sheet
ZB4BW7A1721
Illuminated double headed push button head, Harmony XB4, metal, 22mm, 1 white flush marked I + 1 pilot light + 1 black flush marked O
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated double-headed push-button
Product compatibility Integral LED
Device short name ZB4
Bezel material Chromium plated metal
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Rectangular
Type of operator Spring return
Operator profile 2 flush push-buttons - 1 central pilot light
Operators description White ''I'' - black ''O''
Complementary
CAD overall width 30 mm
CAD overall height 50 mm
CAD overall depth 30 mm
Net weight 0.056 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Colour of marking Black marking when white caps
White marking when green, red or black caps
Operator profile Black flush, O (white)
White flush, I (black)
Mechanical durability 1000000 cycles
Electrical composition code M1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
Device presentation Basic sub-assemblies
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to IEC 50102
Standards IEC 60947-5-4
UL 508
JIS C8201-5-1
IEC 60947-5-1
IEC 60947-1
IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-1
Product certifications CSA
LROS (Lloyds register of shipping)
BV
UL listed
DNV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 3.300 cm
Package 1 Length 5.300 cm
Package 1 Weight 56.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.500 cm
Package 2 Width 3.300 cm
Package 2 Length 26.500 cm
Package 2 Weight 284.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.874 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months