Schneider-Electric
 
ZB4BWCUST02 picture- web-product-data-sheet
ZB4BWCUST02
ILLUMINATED PUSHBUTTON HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Complete body/contact assembly and light block
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 3.4 cm
Package 1 Length 4.4 cm
Package 1 Weight 29.0 g
Offer Sustainability
EU RoHS Directive Under investigation