Schneider-Electric
 
ZB4BWCUST08 picture- web-product-data-sheet
ZB4BWCUST08
ILLUMINATED PUSHBUTTON HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Complete body/contact assembly and light block
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.302 cm
Package 1 Width 4.572 cm
Package 1 Length 5.334 cm
Package 1 Weight 27.216 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Carbon footprint (kg CO2 eq, Total Life cycle) 1