Schneider-Electric
 
ZB4BX47 picture- web-product-data-sheet
ZB4BX47
red Ø60 Emergency switching off pushbutton head Ø22 push-pull black collar
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for emergency switching off push-button
Device short name ZB4
Bezel material Black metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Mechanical latching
Reset Push-pull
Operator profile Red mushroom Ø 60 mm, unmarked
Complementary
CAD overall width 60 mm
CAD overall height 60 mm
CAD overall depth 56 mm
Net weight 0.095 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Mechanical durability 300000 cycles
Electrical composition code C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C10 for <4 contacts using single and double blocks in front mounting
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
NEMA 4
NEMA 12
IK degree of protection IK03 conforming to IEC 50102
Standards IEC 60364-5-53
EN/IEC 60947-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-5-1
EN/IEC 60947-5-4
GB 14048.5
JIS C8201-1
Product certifications DNV
GL
BV
CSA
LROS (Lloyds register of shipping)
UL listed
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Contractual warranty
Warranty 18 months