Schneider-Electric
 
ZB4BZ007 picture- web-product-data-sheet
ZB4BZ007
Washer, Harmony XB4, chromium plated liquid spray protective washer, for insertion beneath head 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Accessory / separate part designation Liquid spray protective washer for insertion beneath head
Accessory / separate part type Washer
Product or component type Washer
Accessory / separate part category Protection accessories
Accessory / separate part destination Ø 22 mm control and signalling units
Colour Chromium plated
Complementary
Sale per indivisible quantity 1
Environmental characteristic High pressure cleaner
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 3.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 1.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 1.200 cm
Package 2 Width 12.000 cm
Package 2 Length 16.000 cm
Package 2 Weight 96.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 3000
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.010 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months