Schneider-Electric
 
ZB4BZ022 picture- web-product-data-sheet
ZB4BZ022
Flush mounting kit, Harmony XB4, metal, black, for selector switch and illuminated push button 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Flush mounting kit
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination Selector switch with high bezel and high guard
Illuminated push-button with high bezel and high guard
Complementary
Product compatibility ZB4BK
ZB4BD.8
ZB4BD
ZB4BD.9
ZB4BJ
ZB4BH..3
ZB4BA.6
ZB4BW
Surface finish Chromium plated
IP degree of protection IP66 (front face) conforming to IEC 60529
IP69 (front face) conforming to IEC 60529
IP69K (front face) conforming to DIN 40050-9
IK degree of protection IK06 conforming to IEC 50102
Mounting diameter 30.5 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 4.300 cm
Package 1 Length 5.200 cm
Package 1 Weight 31.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.889 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins