Schneider-Electric
 
ZB4FACUST01 picture- web-product-data-sheet
ZB4FACUST01
FLUSH WH CAPS PB HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for non-illuminated push-button
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 58.0 g
Offer Sustainability
EU RoHS Directive Under investigation