Schneider-Electric
 
ZB4FHCUST01 picture- web-product-data-sheet
ZB4FHCUST01
FLUSH WH CAPS ILLPB HEAD LED PP
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated push-button
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 58.0 g
Offer Sustainability
EU RoHS Directive Under investigation