This Application will be decommissioned as of January 7th 2025

ZB4FHCUST04 |
Schneider-Electric
 
ZB4FHCUST04 picture- web-product-data-sheet
ZB4FHCUST04
Customizable flush mounted push button head, metal, flush, Ø30, push-push
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for non-illuminated push-button
Device short name ZB4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 58.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No