Schneider-Electric
 
ZB4FKCUST01 picture- web-product-data-sheet
ZB4FKCUST01
FLUSH WH IIL SW HEAD 2POS STAY PUT
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated selector switch
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 78.0 g
Offer Sustainability
EU RoHS Directive Under investigation