Schneider-Electric
 
ZB4FLCUST01 picture- web-product-data-sheet
ZB4FLCUST01
FLUSH WH PROJECTING PB HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for non-illuminated push-button
Device short name ZB4
Mounting diamete 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 60.0 g