Schneider-Electric
 
ZB4FVCUST01 picture- web-product-data-sheet
ZB4FVCUST01
FLUSH WH PROJECTING PL HEAD LED
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for pilot light
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 58.0 g
Offer Sustainability
EU RoHS Directive Under investigation