Schneider-Electric
 
ZB4FW163 picture- web-product-data-sheet
ZB4FW163
Head for illuminated push button, Harmony XB4, plastic, blue projecting, 30mm, universal LED, spring return, plain lens
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated push-button
Device short name ZB4F
Product compatibility Universal LED
Bezel material Chromium plated metal
Head type Built-in-flush
Mounting diameter 30.5 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Blue projecting, unmarked
Operator additional information With plain lens
Complementary
CAD overall width 36.6 mm
CAD overall height 36.6 mm
CAD overall depth 35 mm
Net weight 0.06 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Mechanical durability 10000000 cycles
Electrical composition code M1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
Type 13 conforming to UL 50 E
Type 12 conforming to UL 50 E
Type 4 conforming to UL 50 E
Type 4X conforming to UL 50 E
IK degree of protection IK06 conforming to EN 50102
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-1
JIS C8201-5-1
CE
JIS C8201-1
Product certifications UL listed
CSA
CCC
EAC
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
2 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 5.2 cm
Package 1 Length 5.5 cm
Package 1 Weight 60.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months