Schneider-Electric
 
ZB4SZ37 picture- web-product-data-sheet
ZB4SZ37
Blanking plug, Harmony XB4, round, metal, black, for 22mm hole
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Accessory / separate part type Blanking plug
Accessory / separate part category Installation accessory
Product or component type Blanking plug
Product compatibility XB4
XB5
Accessory / separate part destination Ø 22 mm control and signalling units
Complementary
Material Metal
Head type Standard
Additional information Fixing collar ZB4BZ009 required for mounting must be ordered separately
Sale per indivisible quantity 10
Net weight 0.023 kg
Shape of signaling unit head Round
Type of operator Standard handle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 3.400 cm
Package 1 Length 5.400 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 4.500 cm
Package 2 Width 3.400 cm
Package 2 Length 26.600 cm
Package 2 Weight 152.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 9.530 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"