|
|
|
ZB5AA551
Head for non illuminated push button, Harmony XB5, plastic, yellow flush, 22mm, spring return, black marked bell symbol
|
|
|
Main
Range of product
|
Harmony XALF
|
Product or component type
|
Head for non-illuminated push-button
|
Device short name
|
ZB5
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
22 mm
|
Head type
|
Standard
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
Yellow flush, bell symbol (white)
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
28 mm
|
Net weight
|
0.018 kg
|
Mechanical durability
|
10000000 cycles
|
Station name
|
XALD 1...5 cut-outs
XALK 2...5 cut-outs
|
Electrical composition code
|
C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Standards
|
IEC 60947-5-1
IEC 60947-5-4
IEC 60947-1
EN 81-1
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.500 cm
|
Package 1 Width
|
4.500 cm
|
Package 1 Length
|
5.500 cm
|
Package 1 Weight
|
17.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
991.000 g
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
1600
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
39.712 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|