This Application will be decommissioned as of January 7th 2025

ZB5AA71123 |
Schneider-Electric
 
ZB5AA71123 picture- web-product-data-sheet
ZB5AA71123
Head for triple headed push button, Harmony XB5, 1 white flush, 1 red projecting, 1 black flush, 22mm, marked
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for triple-headed push-button
Device short name XB5
Bezel material Dark grey plastic
Mounting diameter 22 mm
Head type Standard
Shape of signaling unit head Rectangular
Type of operator Spring return
Operator profile 2 flush - 1 central projecting STOP push-buttons
Operators description White ''right arrow'' - black ''left arrow'' - red ''STOP''
Complementary
CAD overall width 30 mm
CAD overall height 50 mm
CAD overall depth 35 mm
Net weight 0.023 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Colour of marking White marking when green, red or black caps
Black marking when white caps
Operator profile Red projecting, STOP (white)
White flush, right arrow (black)
Black flush, left arrow (white)
Mechanical durability 1000000 cycles
Station name XALD 1 cut-out
Electrical composition code C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
Device presentation Basic element
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK05 conforming to IEC 50102
Standards UL 508
IEC 60947-5-4
JIS C8201-5-1
IEC 60947-5-1
IEC 60947-1
CSA C22.2 No 14
JIS C8201-1
Product certifications CSA
DNV
BV
LROS (Lloyds register of shipping)
UL listed
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 4.700 cm
Package 1 Length 5.300 cm
Package 1 Weight 26.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months