|
|
|
ZB5AA7120
Head for double headed push button, Harmony XB5, 2 rectangular white/black flush, 22mm, spring return, unmarked
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Head for double-headed push-button
|
Device short name
|
ZB5
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
22 mm
|
Head type
|
Standard
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Rectangular
|
Type of operator
|
Spring return
|
Operator profile
|
2 flush push-buttons
|
Operators description
|
White unmarked - black unmarked
|
Complementary
CAD overall width
|
30 mm
|
CAD overall height
|
50 mm
|
CAD overall depth
|
30 mm
|
Net weight
|
0.023 kg
|
Colour of marking
|
White marking when green, red or black caps
Black marking when white caps
|
Operator profile
|
Black flush, unmarked
White flush, unmarked
|
Mechanical durability
|
1000000 cycles
|
Station name
|
XALD 1 cut-out
|
Electrical composition code
|
C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C14 for <2 contacts using single blocks in front mounting
SF2 for <2 contacts using single blocks in front mounting
SR2 for <2 contacts using single blocks in rear mounting
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP69K conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Standards
|
CSA C22.2 No 14
IEC 60947-5-1
JIS C8201-5-1
IEC 60947-1
IEC 60947-5-4
UL 508
JIS C8201-1
|
Product certifications
|
CSA
DNV
BV
LROS (Lloyds register of shipping)
UL listed
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.500 cm
|
Package 1 Width
|
5.500 cm
|
Package 1 Length
|
5.500 cm
|
Package 1 Weight
|
25.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.479 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
1600
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
51.832 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1
|
Contractual warranty
|
|