Schneider-Electric
 
ZB5AA7213 picture- web-product-data-sheet
ZB5AA7213
Head for double headed push button, Harmony XB5, White flush and black flush pushbutton Ø22 mm with marking
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for double-headed push-button
Device short name ZB5
Bezel material Plastic
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Rectangular
Type of operator Spring return
Operator profile 2 flush push-buttons
Operators description White ''right arrow'' - black ''left arrow''
Complementary
CAD overall width 30 mm
CAD overall height 50 mm
CAD overall depth 30 mm
Net weight 0.019 kg
Colour of marking Black marking when white caps
White marking when green, red or black caps
Operator profile White flush, right arrow (black)
Black flush, left arrow (white)
Mechanical durability 1000000 cycles
Station name XALD 1...3 cut-outs
XALF 1...7 cut-outs
XALG 1...5 cut-outs
Electrical composition code C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C14 for <2 contacts using single blocks in front mounting
SF2 for <2 contacts using single blocks in front mounting
SR2 for <2 contacts using single blocks in rear mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP69K conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-5-1
UL 508
EN/IEC 60947-1
CSA C22.2 No 14
JIS C8201-1
Product certifications CSA
GL
UL listed
LROS (Lloyds register of shipping)
DNV
BV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 55
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.661 kg
Unit Type of Package 3 P06
Number of Units in Package 3 880
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 34.576 kg
Offer Sustainability
EU RoHS Directive Under investigation