Schneider-Electric
 
ZB5AC28001 picture- web-product-data-sheet
ZB5AC28001
Head for push button, Harmony XB5, XB4, pushbutton harsh environment, black, with marking
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for push-button
Device short name ZB5
Bezel material Black plastic
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator additional information Vertical mounting
Complementary
CAD overall width 37 mm
CAD overall height 18.5 mm
CAD overall depth 37 mm
Net weight 0.024 kg
Resistance to high pressure washer 90 Pa at 82.5 °C
Operator profile Black flush, type H001 (white)
Mechanical durability 10000000 cycles
Electrical composition code C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
Environment
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP69K
IP67
NEMA degree of protection NEMA 4 conforming to UL 508
NEMA 13
NEMA 12
IK degree of protection IK03 conforming to IEC 62262
Standards CSA C22.2
IEC 60947-1
UL 508
IEC 60947-5-1
Product certifications CE
CSA
UL
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.76 cm
Package 1 Width 3.7 cm
Package 1 Length 3.7 cm
Package 1 Weight 27.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months