Schneider-Electric
 
ZB5AGCUST02 picture- web-product-data-sheet
ZB5AGCUST02
KEY SELECTOR OPERATING HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for key selector switch
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 3.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 67.0 g
Offer Sustainability
EU RoHS Directive Under investigation