Schneider-Electric
 
ZB5AJCUST01 picture- web-product-data-sheet
ZB5AJCUST01
SELECTOR OPERATING HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for key selector switch
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 3.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 24.0 g
Offer Sustainability
EU RoHS Directive Under investigation