|
|
|
ZB5AK1863
Head for illuminated selector switch, Harmony XB5, plastic, blue handle, 22mm, universal LED, 3 positions, right to center
|
|
|
|
|
End of Commercialization JUL 05, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Head for illuminated selector switch
|
Product compatibility
|
Universal LED
|
Device short name
|
ZB5
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
22 mm
|
Head type
|
Standard
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Right to centre spring return
|
Operator profile
|
Blue standard handle
|
Operator position information
|
3 positions +/- 45°
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
43 mm
|
Net weight
|
0.016 kg
|
Mechanical durability
|
500000 cycles
|
Station name
|
XALD 1...5 cut-outs
XALK 2...5 cut-outs
|
Electrical composition code
|
M3 for <4 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
MF1 for <2 contacts using single blocks in front mounting with integral LED
MR1 for <2 contacts using single blocks in rear mounting with integral LED
M4 for <4 contacts using single and double blocks in front mounting with integral LED
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
IK degree of protection
|
IK04 conforming to IEC 50102
|
Standards
|
EN/IEC 60947-5-5
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-1
|
Product certifications
|
LROS (Lloyds register of shipping)
UL listed
GL
DNV
CSA
BV
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.6 cm
|
Package 1 Width
|
3.4 cm
|
Package 1 Length
|
5.4 cm
|
Package 1 Weight
|
21.0 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|