Schneider-Electric
 
ZB5ALCUST01 picture- web-product-data-sheet
ZB5ALCUST01
PUSHBUTTON OPERATOR HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for non-illuminated push-button
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 18.0 g