Schneider-Electric
 
ZB5AP1S picture- web-product-data-sheet
ZB5AP1S
Head for non illuminated push button, Harmony XB5, XB4, white flush pushbutton Ø22 mm spring return unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for non-illuminated push-button
Device short name ZB5
Product compatibility Legend holder
Bezel material Dark grey plastic
Mounting diameter 22 mm
Head type Standard
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator profile White flush, unmarked
Operator additional information Coloured boot
Complementary
CAD overall width 30 mm
CAD overall height 30 mm
CAD overall depth 33 mm
Net weight 0.021 kg
Mechanical durability 10000000 cycles
Station name XALD 1...5 cut-outs
XALK 2...5 cut-outs
Electrical composition code C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards IEC 60947-5-1
JIS C8201-5-1
IEC 60947-5-4
IEC 60947-1
UL 508
CSA C22.2 No 14
JIS C8201-1
Product certifications UL listed
LROS (Lloyds register of shipping)
DNV
CSA
GL
BV
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.175 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months