|
|
|
ZB5APCUST03
PUSHBUTTON OPERATOR HEAD
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Head for non-illuminated push-button
|
Device short name
|
ZB5
|
Mounting diameter
|
22 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
0.001 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
EU RoHS Directive
|
Under investigation
|
Take-back
|
No
|
|
|