Schneider-Electric
 
ZB5AS844TQ picture- web-product-data-sheet
ZB5AS844TQ
Head for emergency stop push button, Harmony XB5, switching off, plastic, red mushroom 40mm, 22mm, trigger latching turn to release, set of 10
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for emergency stop push-button
Product destination Emergency stop push-button
Device short name ZB5
Bezel material Dark grey plastic
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 10
Shape of signaling unit head Round
Type of operator Trigger action and mechanical latching
Reset Turn to release
Operator profile Red mushroom Ø 40 mm, unmarked
Complementary
CAD overall width 40 mm
CAD overall height 40 mm
CAD overall depth 57 mm
Net weight 0.046 kg
Mechanical durability 300000 cycles
Station name XALD 1 cut-out
XALK 1 cut-out
Electrical composition code C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
C10 for <4 contacts using single and double blocks in front mounting
Compatibility code ZB5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards IEC 60947-5-5
IEC 60947-1
IEC 60947-5-4
IEC 60947-5-1
CSA C22.2 No 14
GB 14048.5
ISO 13850
IEC 60364-5-53
JIS C8201-5-1
UL 508
IEC 60204-1
JIS C8201-1
Product certifications DNV
CSA
LROS (Lloyds register of shipping)
BV
UL listed
GL
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 4.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 8.8 cm
Package 2 Width 4.4 cm
Package 2 Length 5.4 cm
Package 2 Weight 3.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months