This Application will be decommissioned as of January 7th 2025

ZB5AS84W2G |
Schneider-Electric
 
ZB5AS84W2G picture- web-product-data-sheet
ZB5AS84W2G
Illuminated emergency stop head, Harmony XB5, plastic, red, 22mm, trigger latching turn to release, red LED, 110...120V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for illuminated emergency stop push-button
Device short name ZB5
Bezel material Plastic
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Trigger action and mechanical latching
Reset Turn to release
Operator profile Red square 32 mm
Device presentation Basic element
Complementary
CAD overall width 60 mm
CAD overall height 60 mm
CAD overall depth 40 mm
Net weight 0.063 kg
Electrical insulation class Class II conforming to IEC 61140
Resistance to electrostatic discharge 4 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
[Us] rated supply voltage 110...120 V AC at 50...60 Hz
Supply voltage limits 100…132 V AC
Mechanical durability 300000 cycles
Electrical composition code C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
C10 for <4 contacts using single and double blocks in front mounting
Light source colour Red
Product compatibility ZB5
[Us] rated supply voltage 120 V
[Ui] rated insulation voltage 120 V (pollution degree 3) conforming to IEC 60947-1
Compatibility code ZB5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
Type 13 conforming to UL 50E
Type 12 conforming to UL 50E
Type 4 conforming to UL 50E
Type 4X conforming to UL 50E
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK05 conforming to IEC 50102
Standards IEC 60947-5-1
IEC 60947-5-4
UL 508
ISO 21702
ISO 22196:2011
Product certifications UL listed
CSA
EAC
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.502 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 6b64d229-f954-4ab6-8e15-fee7e09c36cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months