Schneider-Electric
 
ZB5AS942Y picture- web-product-data-sheet
ZB5AS942Y
Head, Harmony XB5, black Ø 40 General safe stop Ø22 mm trigger and latching key release
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head
Product destination General safe stop head
Device short name ZB5
Bezel material Dark grey plastic
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Trigger action and mechanical latching
Reset Key release
Operator profile Black mushroom Ø 40 mm, unmarked
Type of keylock Key 455
Key withdrawal position Center
Complementary
CAD overall width 40 mm
CAD overall height 40 mm
CAD overall depth 79 mm
Net weight 0.071 kg
Mechanical durability 300000 cycles
Station name XALD 1 cut-out
XALK 1 cut-out
Electrical composition code C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
C10 for <4 contacts using single and double blocks in front mounting
Compatibility code ZB5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards CSA C22.2 No 14
GB 14048.5
IEC 60364-5-53
UL 508
JIS C8201-5-1
JIS C8201-1
Product certifications UL listed
CSA
LROS (Lloyds register of shipping)
GL
DNV
BV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.3 cm
Package 1 Length 8.8 cm
Package 1 Weight 69.25 g