This Application will be decommissioned as of January 7th 2025

ZB5AVCUST01 |
Schneider-Electric
 
ZB5AVCUST01 picture- web-product-data-sheet
ZB5AVCUST01
PILOT LIGHT HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for pilot light
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 15.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No