Schneider-Electric
 
ZB5AZ009TQ picture- web-product-data-sheet
ZB5AZ009TQ
Harmony XB5, body fixing collar ZB5AZ009 sold by 100
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part type Body fixing collar
Accessory / separate part category Mounting and fixing accessories
Material Plastic
Head type Standard
Accessory / separate part destination Electrical block
Complementary
Quantity per set Set of 100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 1.200 cm
Package 1 Length 1.800 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 802.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 3200
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 33.664 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months