Schneider-Electric
 
ZB5AZ022 picture- web-product-data-sheet
ZB5AZ022
Flush mounting kit, Harmony XB5, mounting kit 30mm for selector switches and illuminated push buttons 22mm, plastic
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Flush mounting kit
Accessory / separate part category Mounting and fixing accessory
Product compatibility ZB5AD
ZB5RTA
ZB5AD.8
ZB5RZA0
ZB5AK
ZB5AA.6
ZB5AD.9
ZB5AJ
ZB5AW
ZB5AH..3
Accessory / separate part destination Selector switch with high bezel and high guard
Illuminated push-button with high bezel and high guard
Complementary
Colour Black
IP degree of protection IP66 (front face) conforming to IEC 60529
IP69 (front face) conforming to IEC 60529
IP69K (front face) conforming to DIN 40050-9
IK degree of protection IK03 conforming to IEC 50102
Mounting diameter 30.5 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 5.200 cm
Package 1 Length 5.500 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.622 kg
Offer Sustainability
EU RoHS Directive Under investigation