Schneider-Electric
 
ZB5AZ023 picture- web-product-data-sheet
ZB5AZ023
Flush mounting kit, Harmony XB5, mounting kit 30mm for push buttons and pilot lights 22mm, plastic, 1 line legend
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Flush mounting kit
Accessory / separate part category Mounting and fixing accessory
Product compatibility XB7NJ
ZB5AH
XB7NW
XB7EV
ZB5AL
ZB5AV
XB7NG
XB7NL
ZB5AA
XB7NA
XB5EV
XB7ND
Accessory / separate part destination Pilot light
Push-button
Complementary
Colour Black
IP degree of protection IP66 (front face) conforming to IEC 60529
IP69 (front face) conforming to IEC 60529
IP69K (front face) conforming to DIN 40050-9
IK degree of protection IK03 conforming to IEC 50102
Mounting diameter 30.5 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.586 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes