Schneider-Electric
 
ZB5AZ025 picture- web-product-data-sheet
ZB5AZ025
Flush mounting kit, Harmony XB5, mounting kit 30mm for push buttons and pilot lights 22mm, plastic, 2 line legend
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Flush mounting kit
Accessory / separate part category Mounting and fixing accessory
Product compatibility XB7NL
XB7EV
XB5EV
XB7ND
XB7NG
ZB5AA
XB7NW
XB7NJ
ZB5AH
ZB5AV
ZB5AL
XB7NA
Accessory / separate part destination Pilot light
Push-button
Complementary
Colour Black
IP degree of protection IP66 (front face) conforming to IEC 60529
IP69 (front face) conforming to IEC 60529
IP69K (front face) conforming to DIN 40050-9
IK degree of protection IK03 conforming to IEC 50102
Mounting diameter 30.5 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 4.300 cm
Package 1 Length 5.200 cm
Package 1 Weight 17.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.660 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins