Schneider-Electric
 
ZB5AZ079 picture- web-product-data-sheet
ZB5AZ079
Fixing collar pillar, Harmony XB5, for printed circuit board
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Fixing collar pillar
Accessory / separate part type Body fixing collar
Accessory / separate part category Mounting and fixing accessories
Material Plastic
Head type Standard
Accessory / separate part destination Printed circuit board support
Complementary
Quantity per set Set of 10
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9 cm
Package 2 Width 7.1 cm
Package 2 Length 7.1 cm
Package 2 Weight 77 g
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.548 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months