Schneider-Electric
 
ZB5AZ1013 picture- web-product-data-sheet
ZB5AZ1013
Harmony complete body/contact, body for push buttons or selector switches, XB6, single contact block with body/fixing collar 1 NO faston connector
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Complete body/contact assembly
Device short name ZB5
Fixing collar material Plastic
Sale per indivisible quantity 1
Head type Standard
Contacts type and composition 1 NO
Contact operation Slow-break
Contact block type Single
Connections - terminals Faston connector, connection size: 1 x 6.35 mm
Faston connector, connection size: 2 x 2.8 mm
Complementary
CAD overall width 30 mm
CAD overall height 42 mm
CAD overall depth 32 mm
Terminals description ISO n°1 (13-14)NO
Net weight 0.021 kg
Device composition Body
Fixing collar
Contacts usage Standard contacts
Positive opening Without
Operating travel 2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Operating force 2.3 N NO changing electrical state
Mechanical durability 10000000 cycles
Contacts material Silver alloy (Ag/Ni)
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN 60947-1
Electrical reliability Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards UL 508
JIS C8201-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
CSA
UL
BV
GL
DNV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 3.4 cm
Package 1 Length 4.3 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.418 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months