Schneider-Electric
 
ZB5AZ1033TQ picture- web-product-data-sheet
ZB5AZ1033TQ
contact block ZB5AZ1033 sold by 100
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Complete body/contact assembly
Device short name ZB5
Fixing collar material Plastic
Sale per indivisible quantity 100
Contacts type and composition 2 NO
Contact operation Slow-break
Contact block type Single
Connections - terminals Faston connector, connection size: 1 x 6.35 mm
Faston connector, connection size: 2 x 2.8 mm
Complementary
Terminals description ISO n°1 (13-14)NO
Device composition Fixing collar
Body
Contacts usage Standard contacts
Positive opening Without
Operating travel 2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Mechanical durability 10000000 cycles
Contacts material Silver alloy (Ag/Ni)
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN 60947-1
Electrical reliability Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards UL 508
EN/IEC 60947-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-1
Product certifications GL
BV
UL
CSA
DNV
LROS (Lloyds register of shipping)
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 3.4 cm
Package 1 Length 4.5 cm
Package 1 Weight 30 g
Contractual warranty
Warranty 18 months