|
|
|
ZB5AZ105TQ
Complete body/contact assembly, Harmony XB5, contact block ZB5AZ105 sold by 100
|
|
|
|
|
End of Commercialization OCT 20, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Complete body/contact assembly
|
Device short name
|
ZB5
|
Fixing collar material
|
Plastic
|
Sale per indivisible quantity
|
100
|
Head type
|
Standard
|
Contacts type and composition
|
1 NO + 1 NC
|
Contact operation
|
Slow-break
|
Contact block type
|
Single
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
|
Complementary
Terminals description ISO n°1
|
(11-12)NC
(13-14)NO
|
Device composition
|
Body
Fixing collar
|
Contacts usage
|
Standard contacts
|
Positive opening
|
With conforming to EN/IEC 60947-5-1 appendix K
|
Operating travel
|
1.5 mm (NC changing electrical state)
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
|
Mechanical durability
|
10000000 cycles
|
Tightening torque
|
0.8…1.2 N.m conforming to EN 60947-1
|
Shape of screw head
|
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Contacts material
|
Silver alloy (Ag/Ni)
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A conforming to EN/IEC 60947-5-1
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to EN 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN 60947-1
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Standards
|
JIS C8201-5-1
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-5-1
UL 508
JIS C8201-1
|
Product certifications
|
CSA
BV
DNV
LROS (Lloyds register of shipping)
GL
UL
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|