Schneider-Electric
 
ZB5CW133 picture- web-product-data-sheet
ZB5CW133
Head for illuminated push button, Harmony XB5, green square projecting, 22mm, universal LED, spring return, unmarked
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for illuminated push-button
Device short name ZB5
Product compatibility Universal LED
Bezel material Dark grey plastic
Mounting diameter 22 mm
Sale per indivisible quantity 1
Head type Standard
Shape of signaling unit head Square
Type of operator Spring return
Operator profile Green projecting, unmarked
Operator additional information For insertion of legend
Complementary
CAD overall width 30 mm
CAD overall height 30 mm
CAD overall depth 34 mm
Net weight 0.024 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Mechanical durability 10000000 cycles
Main group Illum push-button
Group of product Proj push integral LED
Station name XALD 1...5 cut-outs
XALK 2...5 cut-outs
Cap/operator or lens colour Green
Marking Unmarked
Electrical composition code M1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
MF1 for <2 contacts using single blocks in front mounting with integral LED
MR1 for <2 contacts using single blocks in rear mounting with integral LED
Device presentation Basic element
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK05 conforming to EN 50102
Standards GB 14048.5
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
UL 508
JIS C8201-1
Product certifications UL listed
LROS (Lloyds register of shipping)
CSA
DNV
GL
BV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 75
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months