|
|
|
ZB5FA131
Harmony XB5, Flush mounted push button head, plastic, white, 30mm, spring return, marked I, dark grey bezel
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Head for non-illuminated push-button
|
Device short name
|
ZB5F
|
Product compatibility
|
ZBYF...
ZBZF32
ZBZF33
ZB5AZ
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
30.5 mm
|
Head type
|
Built-in-flush
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
White flush, I (black)
|
Complementary
CAD overall width
|
37 mm
|
CAD overall height
|
37 mm
|
CAD overall depth
|
30 mm
|
Net weight
|
0.03 kg
|
Mechanical durability
|
10000000 cycles
|
Electrical composition code
|
C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
Type 13 conforming to UL 50 E
Type 12 conforming to UL 50 E
Type 4 conforming to UL 50 E
Type 4X conforming to UL 50 E
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Standards
|
CSA C22.2 No 14
IEC 60947-5-1
IEC 60947-5-4
UL 508
IEC 60947-1
JIS C8201-5-1
CE
JIS C8201-1
|
Product certifications
|
UL listed
CSA
CCC
EAC
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
2 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.300 cm
|
Package 1 Width
|
5.300 cm
|
Package 1 Length
|
5.500 cm
|
Package 1 Weight
|
24.000 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|