Schneider-Electric
 
ZB5FD201C1 picture- web-product-data-sheet
ZB5FD201C1
flush mounted white selector switch head 2 pos stay put cp white
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for selector switch
Device short name ZB5
Bezel material Plastic colour plated white
Mounting diameter 30.5 mm
Head type Built-in-flush
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Stay put
Operator profile White standard handle
Operator position information 2 positions 90°
Complementary
CAD overall width 37 mm
CAD overall height 37 mm
CAD overall depth 46 mm
Net weight 0.031 kg
Mechanical durability 1000000 cycles
Electrical composition code C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
DNV
BV
UL listed
GL
CSA
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov