Schneider-Electric
 
ZB5FDCUST03 picture- web-product-data-sheet
ZB5FDCUST03
FLUSH MOUNTED WHITE SELECTOR SWITCH HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for selector switch
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g
Offer Sustainability
EU RoHS Directive Under investigation