Schneider-Electric
 
ZB5FHCUST02 picture- web-product-data-sheet
ZB5FHCUST02
Head for illuminated push button, Harmony XB5, plastic, green flush, 22mm, LED, for customization
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for illuminated push-button
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.842 cm
Package 1 Width 4.318 cm
Package 1 Length 5.334 cm
Package 1 Weight 22.68 g
Offer Sustainability
EU RoHS Directive Under investigation