Schneider-Electric
 
ZB5FHCUST04 picture- web-product-data-sheet
ZB5FHCUST04
FLUSH GREEN FLUSH CAPS PB HEAD PUSH PUSH
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for non-illuminated push-button
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 25.0 g
Offer Sustainability
EU RoHS Directive Under investigation