Schneider-Electric
 
ZB5FK1363C1 picture- web-product-data-sheet
ZB5FK1363C1
Head for illuminated selector switch, Harmony XB5, white bezel, blue, universal LED, 3 positions, stay put
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g