This Application will be decommissioned as of January 7th 2025

ZB5FK1413C0 |
Schneider-Electric
 
ZB5FK1413C0 picture- web-product-data-sheet
ZB5FK1413C0
Head for illuminated selector switch, Harmony XB5, plated grey bezel, white, universal LED, 2 positions, spring return
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No