This Application will be decommissioned as of January 7th 2025

ZB5FK1563C0 |
Schneider-Electric
 
ZB5FK1563C0 picture- web-product-data-sheet
ZB5FK1563C0
Head for illuminated selector switch, Harmony XB5, grey bezel, blue, universal LED, 3 positions, spring return
Schneider Electric
Characteristics
Main
Product compatibility Universal LED
Type of operator To centre spring return
Operator profile Blue
Operator position information 3 positions +/- 45°
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g
Offer Sustainability
EU RoHS Directive Under investigation
Take-back No