This Application will be decommissioned as of January 7th 2025

ZB5FK1813C1 |
Schneider-Electric
 
ZB5FK1813C1 picture- web-product-data-sheet
ZB5FK1813C1
Illuminated selector switch, Harmony XB5, white bezel, white, universal LED, 3 positions, right to center spring return
Important messageImportant message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g