Schneider-Electric
 
ZB5FKCUST02 picture- web-product-data-sheet
ZB5FKCUST02
Head for illuminated selector switch, Harmony XB5, plastic, white flush, 22mm, for customization
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for illuminated selector switch
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g
Offer Sustainability
EU RoHS Directive Under investigation