Schneider-Electric
 
ZB5RTA0EX picture- Schneider-electric
ZB5RTA0EX
transmitter - Ø22 mm- plastic head with fixing collar without cap ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless transmitter
Device short name XB5R
Bezel material Dark grey plastic
Fixing collar material Plastic
Mounting diameter 22 mm
Transmission frequency 2405 MHz
Emission class 5M00G7W
Antenna type Omnidirectional
Complementary
Shape of signaling unit head Round
Type of operator Spring return push-button with transmitter
Operator profile Flush
Embedding depth 42 mm
CAD overall height 41.5 mm
CAD overall width 30 mm
CAD overall depth 43 mm
Net weight 0.043 kg
Operating travel 4.3 mm (total travel)
Operating force 25 N C/O changing electrical state
Mechanical robustness Free fall resistance 1000 mm conforming to EN/IEC 60068-2-32
Radio agreement ANATEL
ARIB T66
FCC
ICASA
RSS
SRRC
Standards CSA C22.2 No 14
EN/IEC 60947-1
UL 508
EN/IEC 60947-5-1
Marking Ex ib I Mb
Ex ib IIIC T85°C Db IP65
Ex ib IIC T6 Gb
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 100 m in free field
Acquisition time 2 ms
Response time < 2 ms
Emission power 3 mW
Fixing mode Fixing nut beneath head: 2…2.4 N.m
Max power consumption in W 1 mW
Number of channels 1
Modulation technique O-QPSK
Bandwidth 5 MHz
Antenna gain 0 dBi
Environment
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65
Mechanical durability 1000000 cycles
Shock resistance 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Immunity for industrial environments
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Radiated emission
Product certifications GOST
UL
CSA
INERIS 12ATEX0056
C-Tick
BT 2006/95/EC
IEC-Ex
CCC
Directives 2004/108/EC - electromagnetic compatibility
1999/5/EC - R&TTE directive
94/9/EC - ATEX directive