Schneider-Electric
 
ZB5SZ3C1 picture- web-product-data-sheet
ZB5SZ3C1
round blanking plug for Ø22 hole colour plated white
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Blanking plug
Accessory / separate part category Installation accessories
Accessory / separate part destination Ø 22 mm cut-outs for circular heads
Complementary
Material Plastic
Bezel material Plastic colour plated white
Head type Standard
Colour Color plated white
Device composition Nut
Blanking plug
Sale per indivisible quantity 10
Net weight 0.009 kg
Shape of signaling unit head Round
Operator profile Flush
Station name XALD 2...5 cut-outs
XALK 2...5 cut-outs
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 3.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov